EV24A-RE
Globe valve actuator (RetroFIT+), 2500 N, AC/DC 24 V, Open/close, 3-point, 188 s, Stroke 50 mm, IP54, Terminals
For 3-point control, please observe the notes in the data sheet.
- List price
- 1 251,00 €
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
Electrical accessory
Belimo retrofit globe valve actuators. Suitable for your valves.
With the parameterisable globe valve actuators you will have everything on hand that you require for the motorisation of different globe valves. The Retrofit globe valve actuators from Belimo are equipped with a universal valve neck and valve stem adapter, suitable for use with valves from a wide variety of manufacturers from around the world. One hexagon allen key is sufficient for all installation and setting work. With the unique universal concept, you will save time, storage space and costs.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 4.5 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø4...10 mm)
- Force
- 2500 N
- Control type
-
- Open/close
- 3-point
- Manual override
- With push-button, can be locked
- Stroke
- 50 mm
- Running time (motor)
- 150 s / 40 mm (188 s / 50 mm)
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2