22HH-100S-6
Condensation Switch switch, External sensor, LED, 7 m
Parts included: mounting plate, syringe with thermal contact fluid, cable tie, dowels, screws
- List price
- 198,00 €
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
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: 40,00 €
Your price: ...
Product videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Condensation
- Output signal
- Switch
- Output signal condensation detector relay note
-
- Changeover contact, potential-free
- Max. switching current 1 A @ 24 V
- Min. switching current 5 mA @ 10 V
- Display type
- LED