01APS-101.1
Differential pressure switch, 200...1000 Pa, Switch
Multipack 45 pcs.
The scope of delivery includes differential pressure switches without accessories. Additional connection material is required for installation. Please include A-22AP-A05.1 in your order! See "Mechanical accessories"
- List price
- 1 278,00 €
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
Product videos
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Electrical connection
- Terminals
- Measured values
- Differential pressure
- Output signal
- Switch
- Measuring range pressure
- 200...1000 Pa
- Measuring range pressure
- 0.80...4.00 inch WC
- Output signal pressure switch note
- Contact current max. 1.0 A / AC 250 V