• Eventos
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
    Español
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
  • ES EN
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
    • Eventos
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
  3. Butterfly Valves

D632N



Learn more
Back to product category
D632N

D632N

Butterfly valve, 2-way, DN 32, Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 25 m³/h, Kvmax 55 m³/h, Fluid temperature -10...120°C [14...248°F]

List price
157,00 EUR
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
6/6 Suitable actuators for Requesting actuators for D632N
Configurable
SR230A-5
Rotary actuator, 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54, F05
SR230A-SR-5
Rotary actuator, 20 Nm, AC 100...240 V, 2...10 V, 90 s, IP54, F05
SR24A-5
Rotary actuator, 20 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54, F05
SR24A-MOD-5
Rotary actuator, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (90...350 s), IP54, F05
SR24A-MP-5
Rotary actuator, 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (90...350 s), IP54, F05
SR24A-SR-5
Rotary actuator, 20 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54, F05
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZD6N-H100

    ZD6N-H100

    Lever for butterfly valves DN 25...100

    List price: 36,00 EUR
    Add to Project List
    ZD6N-S100

    ZD6N-S100

    Worm gear for butterfly valves DN 25...100

    List price: 141,00 EUR
    Add to Project List
    ZR-EXT-F05

    ZR-EXT-F05

    Valve neck extension for ball valve DN 65...150, for butterfly valves up to DN 80

    List price: 179,00 EUR
    Add to Project List

    Electrical accessory

    ZR24-F05

    ZR24-F05

    Stem heater flange F05 (30 W)

    List price: 116,00 EUR
    Add to Project List
    Product videos

    Butterfly valves and actuators

    The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

    Play now Share via email

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    Kvs
    25 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange

    Welcome to Belimo Spain

    You do not seem to be located in Spain. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
    Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
    +34 91 304 11 11
    Subscribe to newsletter
    BELIMO Ibérica de Servomotores S.A., C/San Romualdo 12-14, 28037 Madrid (Spain)