• Eventos
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
    Español
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
  • ES EN
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
    • Eventos
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
  3. Ball Valves

R6015R-B1



Learn more
Back to product category
R6015R-B1

R6015R-B1

Open/close ball valve, 2-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 15 m³/h, Fluid temperature -10...100°C [14...212°F]

List price
311,00 EUR
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
0/0 Suitable actuators for Requesting actuators for R6015R-B1
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: 152,00 EUR
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: 120,00 EUR
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    Kvs
    15 m³/h
    Fluid
    Chilled and hot water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...100°C [14...212°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    600 kPa
    Differential pressure Δpmax
    100 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Flange

    Welcome to Belimo Spain

    You do not seem to be located in Spain. The products and services presented on this website may not be available in your country. Likewise, logging in/registering is not possible. Find your local Belimo Website below.
    Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
    +34 91 304 11 11
    Subscribe to newsletter
    BELIMO Ibérica de Servomotores S.A., C/San Romualdo 12-14, 28037 Madrid (Spain)