BKN230-24MP
Communication and power supply unit for fire damper actuators 24 V with connector
- List price
- 236,00 EUR
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
BAT72
Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm
List price: 94,50 EUR
Your price: ...
BAT72/9
Thermoelectric tripping device with control key, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm
List price: 93,60 EUR
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 8 W
- Power Consumption For Wire Sizing
- 10 VA
- Control type
- MP-Bus
- Protection category
- IP40