LH230ASR200
Linear actuator, 150 N, AC 100...240 V, 2...10 V, 150 s, Stroke 200 mm, IP54
- List price
- 279,00 EUR
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
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
List price: 131,00 EUR
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 4.5 VA
- Connection Supply
- Cable 1 m, 2x 0.75 mm²
- Connection Control
- Cable 1 m, 4x 0.75 mm²
- Force
- 150 N
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch
- Manual override
- With push-button, can be locked
- Stroke
- 200 mm
- Running time (motor)
- 150 s / 100 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]