S2A/500 GR
Auxiliary switch 2x SPDT add-on, grey
- List price
- 147,00 EUR
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
Z-SPA
Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.
List price: 126,00 EUR
Your price: ...
Details
Specifications
- Auxiliary switches
- 2x SPDT
- Connection Auxilary Switch
- Cable 5 m, 6 x 0.75 mm² halogen-free
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]