NM230PSR
Rotary actuator (RobustLine), 10 Nm, AC 100...240 V, 2...10 V, 150 s, IP66/67
Due to material discontinuation, RobustLine housing covers will be provided in grey instead of orange.
Everything else remains the same.
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
- AC 100...240 V
- Power consumption (running)
- 3.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Connection Supply
- Cable 1 m, 2x 0.75 mm² (halogen-free)
- Connection Control
- Cable 1 m, 4x 0.75 mm² (halogen-free)
- Torque
- 10 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Mechanical interface
- Universal shaft clamp 10...20 mm
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Temperature
- -30...50°C [-22...122°F]