Eesti keel

    English

    Русский
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
  • ET EN RU
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
  3. Globe Valves

H614N



Learn more
Back to product category
H614N

H614N

Globe valve, 2-way, DN 15, Flange, PN 16, ps 1600 kPa, Kvs 2.5 m³/h, Fluid temperature -10...120°C [14...248°F]
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
0/0 Suitable actuators for Requesting actuators for H614N
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    Kvs
    2.5 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    At a fluid temperature of -10...2°C, a spindle heating is needed.
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value
    Pipe connection
    Flange

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
    +372 6140 811
    Subscribe to newsletter
    BELIMO Balticum OÜ, Türi 10d, 11313 Tallinn (Estonia)