22ADP-184L
Differential pressure sensor Air, -100...2500 Pa, 0...5 V, 0...10 V, 4...20 mA, LCD
Parts included: mounting plate, PVC tube 2 m, 2 duct connectors (plastic), screws
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
A-22AP-A02
Duct connector, Metal, L 40 mm, Tube connection 5 mm
A-22AP-A04
Duct connector, Metal, L 100 mm, Tube connection 5 mm
EXT-AC-L200
Airflow volume probe 200 mm for rectangular duct, min. 2 m/s, Probe length 200 mm
EXT-AC-L250
Airflow volume probe 250 mm for rectangular duct, min. 2 m/s, Probe length 250 mm
EXT-AC-L300
Airflow volume probe 300 mm for rectangular duct, min. 2 m/s, Probe length 300 mm
EXT-AC-L400
Airflow volume probe 400 mm for rectangular duct, min. 2 m/s, Probe length 400 mm
EXT-AC-L500
Airflow volume probe 500 mm for rectangular duct, min. 2 m/s, Probe length 500 mm
EXT-AC-L600
Airflow volume probe 600 mm for rectangular duct, min. 2 m/s, Probe length 600 mm
EXT-AC-L700
Airflow volume probe 700 mm for rectangular duct, min. 2 m/s, Probe length 700 mm
EXT-AC-R100
Airflow volume probe 100 mm for round duct, min. 2 m/s, Probe length 100 mm
EXT-AC-R125
Airflow volume probe 125 mm for round duct, min. 2 m/s, Probe length 125 mm
EXT-AC-R160
Airflow volume probe 160 mm for round duct, min. 2 m/s, Probe length 160 mm
EXT-AC-R200
Airflow volume probe 200 mm for round duct, min. 2 m/s, Probe length 200 mm
EXT-AC-R250
Airflow volume probe 250 mm for round duct, min. 2 m/s, Probe length 250 mm
EXT-AC-R315
Airflow volume probe 315 mm for round duct, min. 2 m/s, Probe length 315 mm
EXT-AC-R400
Airflow volume probe 400 mm for round duct, min. 2 m/s, Probe length 400 mm
EXT-AC-R500
Airflow volume probe 500 mm for round duct, min. 2 m/s, Probe length 500 mm
EXT-AC-R630
Airflow volume probe 630 mm for round duct, min. 2 m/s, Probe length 630 mm
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
Tools
Belimo Duct Sensor Assistant App
Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK
A-22G-A05
Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Differential pressure
- Output signal
-
- 0...5 V
- 0...10 V
- 4...20 mA
- Measuring range pressure
- -100...2500 Pa
- Measuring range pressure
- -0.4...10 inch WC
- Output Voltage [Range]
- 1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω
- Output signal active note
- Output 0...5/10 V selectable with switch
- Display type
- LCD