C215QPW-N/CQK24A
Open/close ball valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1000 kPa, Kvs 16 m³/h, Fluid temperature 5...100°C [41...212°F]
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, Open/close, 75 s, IP40
Actuator supplied separately
- List price
- EUR 245,60
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
- 2.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 2x 0.34 mm²
- Control type
- Open/close
- Protection category
- IP40
- Pattern
- 2-way
- Kvs
- 16 m³/h
- Potable water certificate
-
- ACS
- DVGW
- WRAS
- ÜA
- Fluid
- Potable water
- Fluid temperature
- 5...100°C [41...212°F]
- Close-off pressure
- 1600 kPa
- Differential pressure Δpmax
- 200 kPa
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal thread