C215QPW-N/CQ230A-T
Open/close ball valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1000 kPa, Kvs 16 m³/h, Fluid temperature 5...100°C [41...212°F]
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40, Terminals
Actuator supplied separately
- List price
- EUR 204,10
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
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
List price: EUR 23,40
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 1 W
- Power consumption (holding)
- 0.7 W
- Power Consumption For Wire Sizing
- 2 VA
- Connection Supply Control
- Terminals 2.5 mm² (cable ø6.3...6.8 mm, 3-wire)
- Control type
-
- Open/close
- 3-point
- Protection category
- IP40
- Pattern
- 2-way
- Kvs
- 16 m³/h
- Potable water certificate
-
- ACS
- DVGW
- WRAS
- ÜA
- Fluid
- Potable water
- Fluid temperature
- 5...100°C [41...212°F]
- Close-off pressure
- 1600 kPa
- Differential pressure Δpmax
- 200 kPa
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal thread