C220QP-F/CQK24A-T
PI Zone Valve (PIQCV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, V'nom 980 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C)
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, Open/close, 75 s, IP40
Actuator supplied separately
- List price
- EUR 376,00
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
EXT-OC-ZQ20-P
Insulation shell for valve C2..QP-.., DN 20
only for non-condensing applications
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
ZR2320
Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"
Pressure independent zone valve PIQCV
The PIQCV (Pressure Independent Quick Compact Valve) is a pressure-independent characterised control valve which permanently supplies all heating and cooling elements with precisely the amount of water needed.
Specifications
Valve specifications
- Pattern
- 2-way
- V'nom [l/h]
- 980
- V'nom [l/s]
- 0.272
- Fluid
- Chilled and hot water, water with glycol up to max. 50% vol.
- Fluid temperature
- -20...120°C [-4...248°F]
- Fluid temperature note
- with actuator 2...90°C
- Differential pressure
- 16...350 kPa
- Close-off pressure
- 1400 kPa
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Terminals 2.5 mm² (cable ø6...8 mm, 2-wire)
- Control type
- Open/close
- Protection category
- IP40