C215QPT-B/ZCQ-FL
PI Zone Valve (PIQCV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 210 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C), with measuring ports (P/T ports)
Flow limiter PIQCV
Actuator supplied separately
- List price
- EUR 231,60
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
EXT-OC-ZQ15-PT
Insulation shell for valve C2..QPT-.., DN 15
only for non-condensing applications
List price: EUR 29,60
Your price: ...
ZR2315
Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"
List price: EUR 13,80
Your price: ...
Product videos
Pressure independent zone valve PIQCV
The PIQCV (Pressure Independent Quick Compact Valve) is a pressure-independent characterised control valve which permanently supplies all heating and cooling elements with precisely the amount of water needed.
Details
Specifications
Valve specifications
- Pattern
- 2-way
- V'nom [l/h]
- 210
- V'nom [l/s]
- 0.058
- Fluid
- Chilled and hot water, water with glycol up to max. 50% vol.
- Fluid temperature
- -20...120°C [-4...248°F]
- Fluid temperature note
- with actuator 2...90°C
- Differential pressure
- 16...350 kPa
- Close-off pressure
- 1400 kPa
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal thread
Actuator specifications
- Control type
- Manual