C620QPT-G+BAC
PI Zone Valve, 6-way, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, V'nom 2100 l/h, Fluid temperature 6...80°C [43...176°F]
- available at short notice, variants by arrangement
- from 100 pieces ask for your individual price
- List price
- EUR 1.137,00
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
ZR2320
Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"
Electrical accessory
CRK24-B1
Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Specifications
Valve specifications
- Pattern
- 6-way
- V'nom [l/h]
- 2100
- Fluid
- Chilled and hot water, water with glycol up to max. 50% vol.
- Fluid temperature
- 6...80°C [43...176°F]
- Differential pressure Δpmax
- 350 kPa
- Flow characteristic {Tools}
- Linear
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.1 W
- Power consumption (holding)
- 1.9 W
- Power Consumption For Wire Sizing
- 4.6 VA
- Connection Supply Control
- Cable 1 m, 6x 0.75 mm²
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Protection category
- IP40