SM24A-MOD
Rotary actuator, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (86...346 s), IP54
- List price
- EUR 393,00
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
AV12-25-I
Shaft extension 240 mm ø20 mm for damper shaft ø12...21 mm CrNi
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
K-ENSA
Shaft clamp one-sided for NM..A, SM..A, clamping range ø8...26 mm
Multipack 20 pcs.
K-ENSA-I
Shaft clamp one-sided for SM..A for CrNi (INOX), clamping range ø12...26 mm, for CrNi shaft (INOX)
Multipack 20 pcs.
K-SA
Shaft clamp reversible for SM..A, NKQ..A, NMQ..A, clamping range ø10...20 mm
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm
Z-ARS180
Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.
Z-ARS230
Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.
Z-PI
Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.
ZF10-NSA
Form fit insert, 10x10 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZF12-NSA
Form fit insert, 12x12 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZF15-NSA
Form fit insert, 15x15 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZF16-NSA
Form fit insert, 16x16 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
ZG-SMA
Mounting kit for linkage operation for flat installation
Electrical accessory
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3.5 W
- Power consumption (holding)
- 1.4 W
- Power Consumption For Wire Sizing
- 6 VA
- Connection Supply Control
- Cable 1 m, 6x 0.75 mm²
- Torque
- 20 Nm
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analogue)
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 86...346 s
- Mechanical interface
- Universal shaft clamp reversible 10...20 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]