• Instructions for Webshop
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
    Belimo Contacts

    Orders

    • E-Mail: order@belimo.de
    • Phone: +49 711 167 83 83

    Offers / Tech Dept.

    • E-Mail: angebot@belimo.de
    • Phone: +49 711 167 83 84
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
  • DE EN
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
    • Instructions for Webshop
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
    Belimo Contacts

    Orders

    • E-Mail: order@belimo.de
    • Phone: +49 711 167 83 83

    Offers / Tech Dept.

    • E-Mail: angebot@belimo.de
    • Phone: +49 711 167 83 84
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
  3. Fail-Safe Actuators

EF24A-SR-S2



Learn more
Back to product category
EF24A-SR-S2

EF24A-SR-S2

Rotary actuator fail-safe, 30 Nm, AC/DC 24 V, 2...10 V, 150 s, 2x SPDT, IP54

List price
EUR 939,00
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
IND-EFB

IND-EFB

End stop indicator, for EF..A

List price: EUR 11,10
Add to Project List
K9-2

K9-2

Shaft clamp reversible, clamping range ø12...26.7 mm

List price: EUR 52,50
Add to Project List
KH-EFB

KH-EFB

Actuator arm Slot width 8.2 mm

List price: EUR 34,80
Add to Project List
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

List price: EUR 32,60
Add to Project List
Z-ARS230

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: EUR 68,00
Add to Project List
ZG-EFB

ZG-EFB

Mounting kit for linkage operation for flat and side installation

List price: EUR 99,80
Add to Project List
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

List price: EUR 6,60
Add to Project List

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: EUR 131,00
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: EUR 153,00
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: EUR 153,00
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: EUR 109,00
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: EUR 298,00
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
7 W
Power consumption (holding)
4.5 W
Power Consumption For Wire Sizing
12 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 4x 0.75 mm² (halogen-free)
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm² (halogen-free)
Torque
30 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
By means of hand crank and locking switch
Angle of rotation
95
Running time (motor)
150 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 12...26.7 mm
Protection category
IP54
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+49 711 167 83-0
Subscribe to newsletter
BELIMO Stellantriebe Vertriebs GmbH, Rita-Maiburg-Straße 30, 70794 Filderstadt (Germany)