- Products (129)
- Discontinued Products (0)
- Documents (4133)
- General Information (0)
F780-150SHP+JRXUP-3-T
Butterfly Valve (BFV), 3", 3-way, ANSI Class 150, Cv 228
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F780-150SHP+JRXUP-MFT-T
Butterfly Valve (BFV), 3", 3-way, ANSI Class 150, Cv 228
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F780VIC+JRBUP-3-T
Butterfly Valve (BFV), 3", 3-way, ANSI Class Grooved AWWA, Cv 440
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F780VIC+JRBUP-MFT-T
Butterfly Valve (BFV), 3", 3-way, ANSI Class Grooved AWWA, Cv 440
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F780VIC+JRXUP-3-T
Butterfly Valve (BFV), 3", 3-way, ANSI Class Grooved AWWA, Cv 440
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F780VIC+JRXUP-MFT-T
Butterfly Valve (BFV), 3", 3-way, ANSI Class Grooved AWWA, Cv 440
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
IND-JR01
Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...150
IND-JR03
Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...150
IND-JR05
Position indicator and tappet shaft, F05, square 45° offset, SW 14, DN 50...100
Design Data : Design Data