- Products (130)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
F7150L+JRXUP-3-T
Butterfly Valve (BFV), DN 6" [150], 3-way, ANSI Class Consistent with 125, Cv 2055
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F7150L+JRXUP-MFT-T
Butterfly Valve (BFV), DN 6" [150], 3-way, ANSI Class Consistent with 125, Cv 2055
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F750-150SHP+JRBUP-3-T
Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class 150, Cv 102
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F750-150SHP+JRBUP-MFT-T
Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class 150, Cv 102
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F750-150SHP+JRXUP-3-T
Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class 150, Cv 102
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F750-150SHP+JRXUP-MFT-T
Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class 150, Cv 102
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F750VIC+JRBUP-3-T
Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class Grooved AWWA, Cv 115
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F750VIC+JRBUP-MFT-T
Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class Grooved AWWA, Cv 115
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F750VIC+JRXUP-3-T
Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class Grooved AWWA, Cv 115
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F750VIC+JRXUP-MFT-T
Butterfly Valve (BFV), DN 2" [50], 3-way, ANSI Class Grooved AWWA, Cv 115
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F765-150SHP+JRBUP-3-T
Butterfly Valve (BFV), DN 2 1/2" [65], 3-way, ANSI Class 150, Cv 146
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F765-150SHP+JRBUP-MFT-T
Butterfly Valve (BFV), DN 2 1/2" [65], 3-way, ANSI Class 150, Cv 146
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F765-150SHP+JRXUP-3-T
Butterfly Valve (BFV), DN 2 1/2" [65], 3-way, ANSI Class 150, Cv 146
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F765-150SHP+JRXUP-MFT-T
Butterfly Valve (BFV), DN 2 1/2" [65], 3-way, ANSI Class 150, Cv 146
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F765VIC+JRBUP-3-T
Butterfly Valve (BFV), DN 2 1/2" [65], 3-way, ANSI Class Grooved AWWA, Cv 260
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F765VIC+JRBUP-MFT-T
Butterfly Valve (BFV), DN 2 1/2" [65], 3-way, ANSI Class Grooved AWWA, Cv 260
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F765VIC+JRXUP-3-T
Butterfly Valve (BFV), DN 2 1/2" [65], 3-way, ANSI Class Grooved AWWA, Cv 260
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F765VIC+JRXUP-MFT-T
Butterfly Valve (BFV), DN 2 1/2" [65], 3-way, ANSI Class Grooved AWWA, Cv 260
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F780-150SHP+JRBUP-3-T
Butterfly Valve (BFV), DN 3" [80], 3-way, ANSI Class 150, Cv 228
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F780-150SHP+JRBUP-MFT-T
Butterfly Valve (BFV), DN 3" [80], 3-way, ANSI Class 150, Cv 228
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
Design Data : Design Data