- Products (129)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
F6150L+JRXUP-3-T
Butterfly Valve (BFV), 6", 2-way, ANSI Class Consistent with 125, Cv 2055
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6150L+JRXUP-MFT-T
Butterfly Valve (BFV), 6", 2-way, ANSI Class Consistent with 125, Cv 2055
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6150VIC+JRBUP-3-T
Butterfly Valve (BFV), 6", 2-way, ANSI Class Grooved AWWA, Cv 1800
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6150VIC+JRBUP-MFT-T
Butterfly Valve (BFV), 6", 2-way, ANSI Class Grooved AWWA, Cv 1800
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6150VIC+JRXUP-3-T
Butterfly Valve (BFV), 6", 2-way, ANSI Class Grooved AWWA, Cv 1800
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6150VIC+JRXUP-MFT-T
Butterfly Valve (BFV), 6", 2-way, ANSI Class Grooved AWWA, Cv 1800
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F650-150SHP+JRBUP-3-T
Butterfly Valve (BFV), 2", 2-way, ANSI Class 150, Cv 102
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F650-150SHP+JRBUP-MFT-T
Butterfly Valve (BFV), 2", 2-way, ANSI Class 150, Cv 102
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F650-150SHP+JRXUP-3-T
Butterfly Valve (BFV), 2", 2-way, ANSI Class 150, Cv 102
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F650-150SHP+JRXUP-MFT-T
Butterfly Valve (BFV), 2", 2-way, ANSI Class 150, Cv 102
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F650-300SHP+JRBUP-3-T
Butterfly Valve (BFV), 2", 2-way, ANSI Class 300, Cv 102
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F650-300SHP+JRBUP-MFT-T
Butterfly Valve (BFV), 2", 2-way, ANSI Class 300, Cv 102
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F650-300SHP+JRXUP-3-T
Butterfly Valve (BFV), 2", 2-way, ANSI Class 300, Cv 102
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F650-300SHP+JRXUP-MFT-T
Butterfly Valve (BFV), 2", 2-way, ANSI Class 300, Cv 102
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F650VIC+JRBUP-3-T
Butterfly Valve (BFV), 2", 2-way, ANSI Class Grooved AWWA, Cv 115
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F650VIC+JRBUP-MFT-T
Butterfly Valve (BFV), 2", 2-way, ANSI Class Grooved AWWA, Cv 115
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F650VIC+JRXUP-3-T
Butterfly Valve (BFV), 2", 2-way, ANSI Class Grooved AWWA, Cv 115
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F650VIC+JRXUP-MFT-T
Butterfly Valve (BFV), 2", 2-way, ANSI Class Grooved AWWA, Cv 115
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F665-150SHP+JRBUP-3-T
Butterfly Valve (BFV), 2 1/2", 2-way, ANSI Class 150, Cv 146
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F665-150SHP+JRBUP-MFT-T
Butterfly Valve (BFV), 2 1/2", 2-way, ANSI Class 150, Cv 146
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
Design Data : Design Data