- Products (129)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
F6100VIC+JRXUP-3-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Grooved AWWA, Cv 820
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6100VIC+JRXUP-MFT-T
Butterfly Valve (BFV), 4", 2-way, ANSI Class Grooved AWWA, Cv 820
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6125HDU+JRBUP-3-T
Butterfly Valve (BFV), 5", 2-way, ANSI Class Consistent with 125, Cv 1022
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6125HDU+JRBUP-MFT-T
Butterfly Valve (BFV), 5", 2-way, ANSI Class Consistent with 125, Cv 1022
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6125HDU+JRXUP-3-T
Butterfly Valve (BFV), 5", 2-way, ANSI Class Consistent with 125, Cv 1022
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6125HDU+JRXUP-MFT-T
Butterfly Valve (BFV), 5", 2-way, ANSI Class Consistent with 125, Cv 1022
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6125L+JRBUP-3-T
Butterfly Valve (BFV), 5", 2-way, ANSI Class Consistent with 125, Cv 1140
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6125L+JRBUP-MFT-T
Butterfly Valve (BFV), 5", 2-way, ANSI Class Consistent with 125, Cv 1140
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6125L+JRXUP-3-T
Butterfly Valve (BFV), 5", 2-way, ANSI Class Consistent with 125, Cv 1140
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6125L+JRXUP-MFT-T
Butterfly Valve (BFV), 5", 2-way, ANSI Class Consistent with 125, Cv 1140
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6125VIC+JRBUP-3-T
Butterfly Valve (BFV), 5", 2-way, ANSI Class Grooved AWWA, Cv 1200
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6125VIC+JRBUP-MFT-T
Butterfly Valve (BFV), 5", 2-way, ANSI Class Grooved AWWA, Cv 1200
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6125VIC+JRXUP-3-T
Butterfly Valve (BFV), 5", 2-way, ANSI Class Grooved AWWA, Cv 1200
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6125VIC+JRXUP-MFT-T
Butterfly Valve (BFV), 5", 2-way, ANSI Class Grooved AWWA, Cv 1200
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6150HDU+JRBUP-3-T
Butterfly Valve (BFV), 6", 2-way, ANSI Class Consistent with 125, Cv 1579
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6150HDU+JRBUP-MFT-T
Butterfly Valve (BFV), 6", 2-way, ANSI Class Consistent with 125, Cv 1579
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6150HDU+JRXUP-3-T
Butterfly Valve (BFV), 6", 2-way, ANSI Class Consistent with 125, Cv 1579
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6150HDU+JRXUP-MFT-T
Butterfly Valve (BFV), 6", 2-way, ANSI Class Consistent with 125, Cv 1579
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
F6150L+JRBUP-3-T
Butterfly Valve (BFV), 6", 2-way, ANSI Class Consistent with 125, Cv 2055
Rotary Actuator, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 35 s, 2x SPDT, IP66/67
Actuator fitted
F6150L+JRBUP-MFT-T
Butterfly Valve (BFV), 6", 2-way, ANSI Class Consistent with 125, Cv 2055
Rotary Actuator, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05 only with accessory)
Actuator fitted
Design Data : Design Data