- Products (12)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
22PEC-5UC
Certified thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, DN 15, 6.6 GPM
22PEC-5UD
Certified thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, DN 20, 11.0 GPM
22PEC-5UE
Certified thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, DN 25, 15.4 GPM
22PEC-5UF
Certified thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, DN 32, 26.4 GPM
22PEC-5UG
Certified thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, DN 40, 44.0 GPM
22PEC-5UH
Certified thermal energy meter NIST, SI, and BIPM-Traceable, AC/DC 24 V, DN 50, 66.0 GPM
A-22PEC-A01
Temperature sensor fitting for ball valve with internal thread, DN 1/2" [15], M10x1 for external direct immersion temperature sensor T1
A-22PEC-A02
Temperature sensor fitting for ball valve with internal thread, DN 3/4" [20], M10x1 for external direct immersion temperature sensor T1
A-22PEC-A03
Temperature sensor fitting for ball valve with internal thread, DN 1" [25], M10x1 for external direct immersion temperature sensor T1
A-22PEC-A04
Temperature sensor fitting for ball valve with internal thread, DN 1 1/4" [32], M10x1 for external direct immersion temperature sensor T1
A-22PEC-A05
Temperature sensor fitting for ball valve with internal thread, DN 1 1/2" [40], M10x1 for external direct immersion temperature sensor T1
A-22PEC-A06
Temperature sensor fitting for ball valve with internal thread, DN 2" [50], M10x1 for external direct immersion temperature sensor T1
Design Data : Design Data