- Configured Total
- C$553.00
ZONE220N-35+ZONE24NC
Zone Valve (ZV), 3/4", 2-way, Cv 3.5
Valve Actuator, Spring return, AC 24 V, On/Off
Actuator fitted
- List Price
- C$553.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Cv
- 3.5
- Fluid
- Chilled or hot water, up to 50% glycol
- Fluid temperature
- 32...212°F [0...100°C]
- Body Pressure Rating
- 300 psi
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 0.75" [20]
Actuator specifications
- Voltage AC/DC
- AC 24 V
- Power Consumption (Running)
- 6.5 W
- Power Consumption For Wire Sizing
- 7 VA
- Control Type
- On/Off
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
Downloads