- Configured Total
- C$613.00
Z3100QS-J+CQKX24
ZoneTight™ (QCV), 1", 3-way, Cv 4.4
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, or, On/Off
Actuator fitted
- List Price
- C$613.00
- *Price subject to change based on options selected
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
- 3-way
- Cv
- 4.4
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 360 psi
- Differential pressure Δpmax
- 40 psi
- Flow characteristic {Tools}
- Linear
- End Fitting
- Sweat
- Trim
- Chrome plated brass
- Valve Size
- 1" [25]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Control Type
- On/Off
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories