- Configured Total
- C$1,279.00
Z2075QPTPF-G+CQX24-SR
ZoneTight™ (PIQCV), 3/4", 2-way, GPM 9
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V or 0.5...10 V, Modulating
Actuator fitted
- List Price
- C$1,279.00
- *Price subject to change based on options selected
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
- Product Videos
Options
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Flow
- 9
- Fluid
- Chilled or hot water, up to 60% glycol
- Differential pressure
- 5...50 psi
- Body Pressure Rating
- 250 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Press fit
- Trim
- Stainless steel
- Valve Size
- 0.75" [20]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 0.4 W
- Power Consumption (Holding)
- 0.3 W
- Power Consumption For Wire Sizing
- 1 VA
- Control Type
-
- DC 2...10 V
- DC 0.5...10 V
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Product Videos