- Configured Total
- C$2,032.00
WGVL+RVB24-3
Warren Globe Valve Linkage with EV, RV, and AVK actuators
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
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
- 6 W
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 11 VA
- Force
- 1010 lbf [4500 N]
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- selectable with switch
- Manual Override
- 5 mm hex crank (3/16" Allen), supplied
- Stroke
- 2" [50 mm]
- Running Time (Motor)
- 90 s /
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads