- Configured Total
- C$1,390.00
SGVL+SVX24-SR
Schneider Globe Valve Linkage with LV and SV series actuators
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted
- List Price
- C$1,390.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1.5 W
- Power Consumption (Holding)
- 2 W
- Power Consumption For Wire Sizing
- 4 VA
- Force
- 1500 N [340 lbf]
- Control Type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch
- Manual Override
- 4 mm hex crank (shipped w/actuator)
- Stroke
- 0.95" [24 mm]
- Running Time (Motor)
- 90 s /
- Running Time range (Motor)
- 90 or 150 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads