- Configured Total
- C$834.00
NMX120-SR
Configurable
Damper Actuator, 90 in-lb [10 Nm], Non fail-safe, AC 100...240 V, Modulating, 2...10 V
- List Price
- C$834.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 3.5 W
- Power Consumption (Holding)
- 1 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Torque
- 90 in-lb [10 Nm]
- Control Type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- External push button
- Angle of Rotation
- 95
- Running Time (Motor)
- 95 s / 90°
- Running Time range (Motor)
- 45, 60, 150 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]
Downloads
Accessories
Mechanical accessory
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
List Price: C$134.00
Your Price: ...
K-NA
Shaft clamp reversible for NM..A, LMQ..A, clamping range ø8...20 mm
List Price: C$67.00
Your Price: ...
TOOL-06
Wrench 0.32 in and 0.39 in [8 mm and 10 mm]
ZG-JSL
Linkage kit, Jackshaft RetroFIT+ Linkage with Belimo Rotary Actuators
List Price: C$540.00
Your Price: ...