- Configured Total
- C$3,930.00
GKX24-SR-T N4
Configurable
Damper Actuator, 360 in-lb [40 Nm], Electronic fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, Terminals, Modulating
- List Price
- C$3,930.00
- *Price subject to change based on options selected
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
- 11 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 21 VA
- Torque
- 360 in-lb [40 Nm]
- Control Type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of Rotation (Fail-Safe)
- Reversible with switch
- Manual Override
- External push button
- Angle of Rotation
- 95
- Running Time (Motor)
- 150 s / 90°
- Running Time range (Motor)
- 90 or 150 s
- Running Time (Fail-safe)
- <35 s
- Protection category
- IP66
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Temperature
- -22...122°F [-30...50°C]
Downloads
Accessories