- Configured Total
- C$3,153.00
FGVL+EVB24-3
Universal Flanged Globe Valve Linkage with EV, RV, and AVK actuators
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
- List Price
- C$3,153.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 3.5 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 6 VA
- Force
- 560 lbf [2500 N]
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- 5 mm hex crank (3/16" Allen), supplied
- Stroke
- 1.25" [32 mm] AVK, 2" [50 mm] EV/RV
- Running Time (Motor)
- 90 s /
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads