- Configured Total
- C$1,439.00
F6125HD+GW02
Butterfly Valve (BFV), 5", 2-way, ANSI Class Consistent with 125, Cv 1022
Worm gear for butterfly valves DN 25...100
Actuator supplied separately
- List Price
- C$1,439.00
- *Price subject to change based on options selected
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
- ANSI Class
- Consistent with 125
- Pattern
- 2-way
- Cv
- 1022
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Consistent with 125, 232 psi CWP
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Flange
- Valve Size
- 5" [125]
Downloads