- Configured Total
- C$5,570.00
F6125HD+DRX24-MFT-T N4
Butterfly Valve (BFV), 5", 2-way, ANSI Class Consistent with 125, Cv 1022
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, Terminals
Actuator fitted
- List Price
- C$5,570.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- Consistent with 125
- Pattern
- 2-way
- Cv
- 1022
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Consistent with 125, 232 psi CWP
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Flange
- Valve Size
- 5" [125]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 12 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 21 VA
- Control Type
- MFT/Programmable
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories
Electrical accessory
Tools
ZK1-GEN
Connecting cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List Price: C$238.00
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 ZTH EU, B: 3-pin Weidmüller and supply connection
List Price: C$238.00
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: C$1,560.00