- Configured Total
- C$815.00
F6100L+ZD6N-S100
Butterfly Valve (BFV), 4", 2-way, ANSI Class Consistent with 125, Cv 798
Worm gear for butterfly valves DN 25...100
Actuator supplied separately
- List Price
- C$815.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
Valve specifications
- ANSI Class
- Consistent with 125
- Pattern
- 2-way
- Cv
- 798
- Fluid
- Chilled and hot water, water with glycol up to max. 60% vol.
- Fluid temperature
- -22...250°F [-30...120°C]
- Body Pressure Rating
- ANSI Class Consistent with 125, 232 psi CWP
- Flow characteristic {Tools}
- 0...100%: S-form / linear; 0...60%: equal percentage
- End Fitting
- Flange
Actuator specifications
- Control Type
- Manual
Downloads