- Configured Total
- C$7,219.00
F6100-300SHP+GW11
Butterfly Valve (BFV), 4", 2-way, ANSI Class 300, Cv 451
Worm gear for butterfly valves DN 25...100
Actuator supplied separately
- List Price
- C$7,219.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- ANSI Class
- 300
- Pattern
- 2-way
- Cv
- 451
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 300
- End Fitting
- Flange
- Valve Size
- 4" [100]
Downloads