- Configured Total
- C$7,986.00
EV125+ARX-E N4HT
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1 1/4" [32], Internal thread, GPM 28.5, 14...250°F [-10...120°C]
, NEMA 4, UL Enclosure Type 4, Thermostat heater
Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
- List Price
- C$7,986.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Specifications
Valve specifications
- Pattern
- 2-way
- Flow
- 28.5
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Fluid temperature
- 14...250°F [-10...120°C]
- Body Pressure Rating
- 360 psi
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 1.25" [32]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 26 W
- Power Consumption For Wire Sizing
- 30 VA
- Connection Ethernet
- RJ45 socket
- Control Type
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Cloud
- Degree Of Protection NEMA
- NEMA 4
- Enclosure Type
- UL Enclosure Type 4
Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France
Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA
Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland
Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany
Belimo Energy Valve™ 4 - Product Features
Belimo Energy Valve™ - Reference: Merck Serono, France
Belimo Energy Valve™ - Reference: University of Bremen, Germany
Data Center Cooling Solutions Webinar - Cold Plate Differential Pressure Control
Belimo & Emerging Data Center Technologies - Single and Two-Phase Cold Plate Solutions
Mechanical accessory
Tools
Not Categorized
22WDP-511
Differential pressure sensor Water, 0...1 bar, 0...15 psi, active, 0...10 V
22WDP-512
Differential pressure sensor Water, 0…2.1 bar, 0...30 psi, active, 0...10 V
22WDP-514
Differential pressure sensor Water, 0…3.4 bar, 0...50 psi, active, 0...10 V
22WDP-515
Differential pressure sensor Water, 0…6.9 bar, 0...100 psi, active, 0...10 V