- Configured Total
- C$6,798.00
EV075+ARX-E N4HH
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3/4" [20], Internal thread, GPM 11, 14...250°F [-10...120°C]
, IP66, NEMA 4, UL Enclosure Type 4, Humidistat heater
- List Price
- C$6,798.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Options
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Flow
- 11
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Fluid temperature
- 14...250°F [-10...120°C]
- Body Pressure Rating
- 360 psi
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 0.75" [20]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 25 W
- Power Consumption For Wire Sizing
- 29 VA
- Connection Ethernet
- RJ45 socket
- Control Type
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Cloud
- Protection category
- IP66
- Degree Of Protection NEMA
- NEMA 4
- Enclosure Type
- UL Enclosure Type 4
Downloads
Product Videos
Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France
Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA
Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland
Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany
Belimo Energy Valve™ 4 - Product Features
Belimo Energy Valve™ - Reference: Merck Serono, France
Belimo Energy Valve™ - Reference: University of Bremen, Germany
Data Center Cooling Solutions Webinar - Cold Plate Differential Pressure Control
Belimo & Emerging Data Center Technologies - Single and Two-Phase Cold Plate Solutions
Accessories