- Configured Total
- C$3,445.00
EFX24-MFT-S N4H
Configurable
Damper Actuator, 270 in-lb [30 Nm], Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, NEMA 4, MFT/programmable
- List Price
- C$3,445.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 9.5 W
- Power Consumption (Holding)
- 4.5 W
- Power Consumption For Wire Sizing
- 16 VA
- Auxiliary Switches
- 2x SPDT
- Torque
- 270 in-lb [30 Nm]
- Control Type
- MFT/Programmable
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Manual Override
- 5 mm hex crank (3/16" Allen), supplied
- Angle of Rotation
- 95
- Running Time (Motor)
- 150 s / 90°
- Running Time range (Motor)
- 60...150 s
- Running Time (Fail-safe)
- <20 s
- Protection category
- IP66
- Degree Of Protection NEMA
- NEMA 4
- Enclosure Type
- UL Enclosure Type 4
- Ambient Temperature
- -40...122°F [-40...50°C]
Mechanical accessory
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
KH10
Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm
ZG-EFB
Mounting kit for linkage operation for flat and side installation
ZG-R01
Resistor, to convert a 4...20 mA signal into a 2...10 V control signal
Electrical accessory
Tools
PS-100
Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller
ZK1-GEN
Connecting cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 16 ft [5 m], A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices