- Configured Total
- C$4,563.00
DKRX24-MFT-T
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, Terminals, MFT/programmable
- List Price
- C$4,563.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 12 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 21 VA
- Control Type
- MFT/Programmable
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of Rotation (Fail-Safe)
- Reversible with switch
- Manual Override
- External push button
- Running Time (Motor)
- 150 s / 90°
- Running Time range (Motor)
- 90...150 s
- Running Time (Fail-safe)
- <35 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories