- Configured Total
- C$1,587.00
BGVL+LVKX24-MFT
Belimo Globe Valve Linkage with LV and SV series actuators
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted
- List Price
- C$1,587.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 6 VA
- Force
- 500 N [115 lbf]
- Control Type
- MFT/Programmable
- Direction Of Motion Motor
- selectable with switch
- Direction of Rotation (Fail-Safe)
- Reversible with switch
- Manual Override
- 4 mm hex crank (shipped w/actuator)
- Stroke
- 0.6" [15 mm] LV, 3/4" [20 mm] SV
- Running Time (Motor)
- 90 s /
- Running Time range (Motor)
- 35...150 s
- Running Time (Fail-safe)
- <35 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories
Electrical accessory
S2A-GV
2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC
List Price: C$287.00
Your Price: ...
Tools
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 ZTH EU, B: 3-pin Weidmüller and supply connection
List Price: C$238.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: C$1,560.00
Your Price: ...