- Configured Total
- C$3,491.00
EP050P6+LRTX-E HH1
Electr. 6-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 1/2" [15], Internal thread, Fluid temperature 43...176°F [6...82°C ]
- List Price
- C$3,491.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- Pattern
- 6-way
- Flow
- 5.5
- Flow rate adjustable
- 4.2...100% of V'nom
- Fluid
- Water, water with glycol up to max. 60% vol.
- Fluid temperature
- 43...176°F [6...82°C ]
- Body Pressure Rating
- 232 psi
- Differential pressure Δpmax
- 15 psi
- Flow characteristic {Tools}
- Linear
- Leakage rate {Tools}
- 0% leakage, leakage rate A
- End Fitting
- Internal thread
- Valve Size
- 0.5" [15]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 4.8 W
- Power Consumption (Holding)
- 4.5 W
- Power Consumption For Wire Sizing
- 8.1 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 6x 0.75 mm²
- Control Type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories