Specifications
- Pattern
- 2-way
- Cv
- 29
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 400 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 2" [50]
Characterized Control Valve (CCV), DN 2" [50], 2-way, Cv 29
Design Data : Design Data