- Configured Total
- C$451.00
B207B+TR24-3/300 US
Characterized Control Valve (CCV), 1/2", 2-way, Cv 0.3
Valve Actuator, Non fail-safe, AC 24 V, On/Off, Plenum cable 18 AWG, 10 ft [3 m]
Actuator fitted
- List Price
- C$451.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Cv
- 0.3
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 600 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Chrome plated brass
- Valve Size
- 0.5" [15]
Actuator specifications
- Voltage AC/DC
- AC 24 V
- Power Consumption (Running)
- 1 W
- Power Consumption For Wire Sizing
- 1 VA
- Control Type
- Floating/3-point
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
Downloads