- Configured Total
- C$863.00
B207+TFRB24-S
Characterized Control Valve (CCV), 1/2", 2-way, Cv 0.3
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 1x SPDT
Actuator fitted
- List Price
- C$863.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Cv
- 0.3
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 600 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2 W
- Power Consumption (Holding)
- 1.3 W
- Power Consumption For Wire Sizing
- 5 VA
- Auxiliary Switches
- 1x SPDT
- Control Type
- On/Off
- Protection category
- IP42
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads