- Configured Total
- C$3,364.00
F665HD+AFRXUP N4
Butterfly Valve (BFV), 2 1/2", 2-way, ANSI Class Consistent with 125, Cv 196
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, NEMA 4X
Actuator fitted
- List Price
- C$3,364.00
- *Price subject to change based on options selected
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
- ANSI Class
- Consistent with 125
- Pattern
- 2-way
- Cv
- 196
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Consistent with 125, 232 psi CWP
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Flange
- Valve Size
- 2.5" [65]
Actuator specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power Consumption (Running)
- 7 W
- Power Consumption (Holding)
- 3.5 W
- Control Type
- On/Off
- Protection category
- IP66
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories