- Configured Total
- C$8,237.00
F6150-150SHP+HND07
Butterfly Valve (BFV), 6", 2-way, ANSI Class 150, Cv 1103
Actuator supplied separately
- List Price
- C$8,237.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- ANSI Class
- 150
- Pattern
- 2-way
- Cv
- 1103
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 150
- End Fitting
- Flange
- Valve Size
- 6" [150]
Downloads