Specifications
- ANSI Class
- Consistent with 125
- Pattern
- 2-way
- Cv
- 1140
- Fluid
- Chilled and hot water, water with glycol up to max. 60% vol.
- Fluid temperature
- -22...250°F [-30...120°C]
- Body Pressure Rating
- ANSI Class Consistent with 125, 232 psi CWP
- Flow characteristic {Tools}
- 0...100%: S-form / linear; 0...60%: equal percentage
- End Fitting
- Flange