Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 3 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 4.5 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 6 x 0.5 mm²
- Torque
- 45 in-lb [5 Nm]
- Control Type
-
- BACnet/IP
- Modbus TCP
- Cloud
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- External push button
- Angle of Rotation
- 90
- Running Time (Motor)
- 150 s / 90°
- Running Time range (Motor)
- 70...220 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- -22...122°F [-30...50°C]