Specifications
- Voltage AC/DC
- AC 230 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding) FS
- 4.5 VA
- Power Consumption For Wire Sizing
- 5 VA
- Auxiliary Switches
- 2x SPST
- Connection Supply
- Cable 3 ft. [1 m], 2x 18 AWG appliance cable with 1/2" NPT conduit connector
- Connection Auxilary Switch
- Cable 3 ft. [1 m], 6x 18 AWG appliance cable with 1/2" NPT conduit connector
- Torque
- 18 in-lb [2 Nm]
- Control Type
- On/Off
- Direction Of Motion Motor
- selectable by ccw/cw mounting
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Angle of Rotation
- 95
- Running Time (Motor)
- 75 s / 90°
- Running Time (Fail-safe)
- <25 s
- Protection category
- IP42
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- 32...122°F [0...50°C ]