Specifications
- Voltage AC/DC
- AC 120 V
- Power Consumption (Running) FS
- 27 VA
- Power Consumption (Holding) FS
- 6 W, 9 VA (50 Hz 15 VA), End stop 55 VA, 0.5 A slow blow fuse *
- Power Consumption For Wire Sizing
- 27 VA
- Torque
- 70 in-lb [8 Nm]
- Control Type
- On/Off
- Angle of Rotation
- 95
- Running Time (Motor)
- 15 s / 90°
- Running Time (Fail-safe)
- 15 s
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- 32...122°F [0...50°C ]